radiant® 15A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Ivory
1597ICCD12
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
GFCI receptacles from the radiant® Collection self-test automatically every three seconds to ensure reliable protection from shock due to ground fault occurrences. Meeting National Electrical Code requirements for ground fault protection, GFCI receptacles make it easier to recognize and fix trips right where they happen – no more confusion at the breaker box. Maximize safety, in style, with GFCI protection featuring the sleek, clean lines of radiant.
GFCI protection is required by code in bathrooms, kitchens, garages, basements, outdoor areas, and for any other outlets found within six feet of a sink or water source. GFCI outlets should always be used when replacing existing GFCI outlets during renovation.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Spec-Grade devices are engineered to meet federal specifications for use in commercial installations.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI receptacles make it easier to fix trips with a reset button right on the device
- Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced
- Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the outlet is disconnected
- Extends GFCI protection to "downstream" outlets when used with feed-thru wiring configuration. Note: Will cut power to face and downstream outlets if wired incorrectly
- Replaces any standard receptacle with ease, in as little as 10 minutes
- Features durable, high-impact resistant thermoplastic construction
- More color options available to fit any style, including finishes to match current hardware and lighting trends
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
Finish | Matte | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Outlet Type | GFCI, Indoor, Residential, Self-Test | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.73 in | ||
Product Depth US | 1.25 in | ||
Product Height US | 4.2 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-15R | ||
Mounting Type | Box | ||
Voltage | 125.0 V | ||
Environmental Conditions | 95% Humidity, UL 94 V2 |
Resources
Cutsheet
Supporting Document
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1