text.skipToContent text.skipToNavigation

Discontinued - NO SUB

AC3510WHV1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


This component rated Cat 5e patch cable is constructed with a low profile, snagless boot that protects the tab from catching on other cables in a high density patch panel application.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 100 MHz patch cable supports 10 Gigabit Ethernet speeds

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin China
Standard UL, CSA, FCC, 94V-0 Flame Retardant, RoHS
UPC Number 804428049531

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;