TradeMaster® 1-Gang Nylon Wall Plate, Blank, Box Mounted, Brown
TP13
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Trademaster 1-gang blank wall plate is constructed from high-impact, injection molded nylon plastic. Oversized in height and width by 3/16ths of an inch, this plate could completely cover an opening in a wall that a standard plate fails to conceal.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of rugged, practically indestructible self-extinguishing nylon. ('TP' series only.)
- Available in 'TP' series, extra 3/16 inch width and height than Standard size plates: and 'TPJ' series, extra 3/16 inch width and height than Junior-Jumbo size plates.
- Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond.
- Preferred for hospital, industrial, institutional, and other high-abuse applications.
- Nominal thickness, .070 inch.
Specifications
General Info
| Color | Brown | ||
| Type | Wall Plate | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Construction | Plastic | ||
| Wall Plate Size | Standard Size | ||
| Wall Plate Type | Blank | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | CSA, UL514 | ||
| UPC Number | 785007274707 |
Dimensions
| Product Depth US | 0.25 in | ||
| Product Height US | 4.6875 in | ||
| Product Width US | 2.9375 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 143222 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 1 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Brochure
Specifications
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
