50 Amp 125/250V NEMA 14-50R Flush Mount Electrical Outlet for Ranges / Dryers
3894
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
A durable solution that provides 50A 125/250V NEMA 14-50R power access for ranges and dryers. A single, flush-mount, straight-blade receptacle. 3-Pole, 4-Wire
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Receptacle | ||
| Application Sector | Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Vietnam | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 1 | ||
| Outlet Type | Straight Blade | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007807905 |
Dimensions
| Product Depth US | 2.2 in | ||
| Product Width US | 2.5 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 140596 | ||
| cULus ListingNumber | 140596 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 50 A | ||
| Connection Location | Side Only | ||
| Wire Connection Type | Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| NEMA Configuration Code | NEMA 14-50 | ||
| Number of Poles | 3 Pole | ||
| Number of Wires | 4 | ||
| Operating Temperature | -40°-75°C | ||
| Operating Temperature Max | 75 °C | ||
| Operating Temperature Min | -40 °C | ||
| Voltage | 125/250 V | ||
| Wire Size | #10 - #6 AWG (Copper), Up to #3 AWG (Aluminum) |
Resources
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597TRWRUSBACW | radiant Collection
Add charging outdoors, easily and safely, with the first-ever Outdoor GFCI USB combination outlet.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM874W | radiant Collection
Sleek, easy-to-install 15A switch for use in 4-way applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASTM2W2 | adorne Collection
Never forget to turn the lights off…this switch does it for you.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR26352RW | radiant Collection
Spec-Grade 20A receptacle with patented ““invisi-shutters" for tamper-resistance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL50W1 | adorne Collection
Works with virtually any dimmable bulb for precise light level control from anywhere. Part of the adorne with Netatmo solution.





