Standard Dimming Module 12 Load Retro Terminal Kit + Plastic Back Plate
TROSDM12-P-KIT
Vantage
Bazaarvoice SAP Hybris Integration Version 2.8.1
Vantage's AC Terminal Boards are sold and installed separately from the enclosures. This allows the installer to use different module models inside the enclosure. The TROSDM12-P-KIT supports the SDM12-EM Module for retrofit installations in existing enclosures.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Vantage's AC Terminal Boards are sold and installed separately from the enclosures. This allows the installer to use different module models inside the enclosure. The TROSDM12-P-KIT supports the SDM12-EM Module for retrofit installations in existing enclosures.
- Terminal boards support 12 loads as well as two line feeds and 16 neutrals.
- Includes one TSDM-L (6 load, left board), one TSDM-R (6 load, right board), module load labels (one pair), two #6-32 x 7/8 Screws, one plastic back plate
- For enclosures with plastic standoffs (enclosures shipped after February 2005) instead of pem-studs (metal standoffs), the new plastic back plate is needed.
Specifications
General Info
| Product Type | Device Plate, Kit, Load Controller | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Vantage | ||
| Country Of Origin | China | ||
| Warranty Type | 5-Year | ||
| UPC Number | 804428066965 |
Dimensions
| Product Depth US | 0.875 in | ||
| Product Height US | 7.8 in | ||
| Product Width US | 2.125 in |
Listing Agencies / 3rd Party Agencies
| cUL Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Compatibility | InFusion | ||
| Indoor/Outdoor | Indoor | ||
| Operating Temperature | 0°-40°C, 32°-104°F | ||
| Storage Humidity | 5-95% RH (Non-Condensing) | ||
| Wire Gauge | 10-14 AWG |
Resources (3)
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TROSDM-P-KIT | Vantage
SDM Terminal Retro Kit with Back Plate
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB45BTCBK | Wiremold
Low profile cover designed to attach to the EFB45S style floor boxes.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TROSDM-KIT | Vantage
SDM Terminal Retro Kit
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TUDM-KIT | Vantage
UDM Terminal Kit
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP346AWH | On-Q
Cat 6a Quick Connect RJ45 Keystone Insert
