text.skipToContent text.skipToNavigation

Cat6A shielded 24 port panel flat - with individual shielded keystone jacks

PHDTKS6A24 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 607ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

24 port Cat6A shielded flat panel with rear loading TKS6A shielded jacks. Includes rear cable management, and grounding lug.
Color Black
WHERE TO BUY

Features

  • Meets Category 6A component standard: Ensures standards compliance
  • Easy lace wiring Reduces wiring time
  • Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion
  • Rear loading: prefered mounting for panels
  • Supplied rear cable management : supports good cabling practices.
  • RoHS compliant: Lead free

Specifications

General Info
Color Black
UPC Number 662875686781
Country Of Origin United States
Product Line Legrand
Application Sector Commercial/Industrial
Type Panel
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 206ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 411ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;