text.skipToContent text.skipToNavigation

24-FIBER OM4 M4 CASSETTE WITH 6 LC QUAD ADAPTERS TO 3 MPO F- TIER 4- UNIVERSAL POLARITY FLIPPED- AQUA

M4LCQ24-50EE4G2 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The 24-fiber OM4 M4 Cassettes are designed to be used with the Infinium HD Enclosures and support MPO to LC Quad adapter 24-fiber connectivity, with angle polished connectors delivering lower insertion loss, offering versatile installation and swift deployment. The housing of the cassettes offer additional durability and integrated bend limiting considerations to assure optimum optical performance.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High Density: 12 or 24-fiber cassette compatible with Infinium HD M4 Enclosures
  • Versatile Installation: Infinium Modular Panel enables mixed media installations
  • Fiber Type: Supports either Single-mode OS2 or Multimode Infinium Ultra fiber

Specifications

General Info
Color Aqua
Type Cassette
Material Aluminium, Steel, Thermoplastic
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin China
Features Shuttered
Included Serial Number Label
Warranty Type 5-Year
Standard TIA-568-C.3
UPC Number 662875026198
Dimensions
Product Width US 4.24 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Alignment Sleeve Material Zirconia
Compatibility HDFP, LM4, M4
Connectivity Footprint Q-Series High Density
Connector 1 SC Female
Connector 2 MPO Female
Durability 500 matings
Fiber Optic Cable Type OM4
Number of Fibers 24
Maximum Insertion Loss 0.35 dB
Polarity Type Universal
Typical Insertion Loss 0.1 dB
Number of Ports 24
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-80% RH (Non-Condensing)
Performance Level/Tier Core
Return Loss 52 dB
Simplex/Duplex Quad
Single/Multimode Multimode
Storage Temperature -40° - 75° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;