text.skipToContent text.skipToNavigation

Discontinued - 3000 Series 6.5-in In-Wall Speaker Pair

MS3651 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  NV2IW6

The 3000 Series Speakers are designed specifically for multi-room audio installations to provide exceptional sound and an attractive price point for the home. Optimized for whole house music distribution with maximum efficiency, the speakers are built

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Feature mica fiber woofers, PEI mylar tweeters
  • Foam gaskets minimize vibration and provide air-tight seal
  • Exceptional value for affordable whole-house audio distribution
  • Feature mica fiber woofers, PEI mylar tweeters

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin China
Replaced by Part Number  NV2IW6
UPC Number 804428026389
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Frequency Response 60 to 20 KHz
Impedance 6 Ohm
Sensitivity 50

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;