








radiant® 15A Single-Pole Switch
TM870W100
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
The perfect upgrade for your basic light switch, the Single-Pole Switch from the radiant® Collection provides on/off control of a light or fixture from a single location, while combining clean lines and smooth paddle action for a sophisticated touch.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces any standard switch with ease, in as little as 10 minutes
- Uses a paddle switch for smoother control with a low-profile aesthetic
- Features durable, high-impact resistant thermoplastic construction
- Designed to install easily with a narrower back body and captivated mounting screws
- More color options available to fit any style, including finishes to match current hardware and lighting trends
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection
Specifications
General Info
Color | White | ||
Type | Switch | ||
Finish | Satin | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Decorator Style | ||
Wall Plate Included | No | ||
Number of Switches | 1 | ||
Switch Type | Paddle | ||
Warranty Type | 1-Year Limited Warranty | ||
UPC Number | 785007110005 |
Dimensions
Product Depth US | 1.27 in | ||
Product Height US | 4.19 in | ||
Product Width US | 1.43 in |
Technical Information
Amperage | 15 A | ||
Connection Location | Back and Side | ||
Requires Neutral Wire | No | ||
Wire Connection Type | Push Wire, Wire Terminal | ||
Indoor/Outdoor | Indoor | ||
Load Rating | 15 A @ 120 VAC | ||
Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
Mounting Type | Wall Box | ||
Number of Gangs | 1 | ||
Number of Poles | Single Pole | ||
Throw Type | Single Throw | ||
Terminal Accommodation | #14 AWG - #10 AWG | ||
Voltage | 120 VAC, 125 VAC |
Resources
Cutsheet
Installation Instructions
Supporting Document
Guide Form Specifications
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NTL873WCC6 | radiant Collection
Add a little light where you need it, with this combination switch and night light.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RH703PTUTCCCV4 | radiant Collection
The most stylish and versatile dimming solution, compatible with virtually any dimmable bulb.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RT2WCCV4 | radiant Collection
4-button digital timer switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RRW600UTCCCV4 | radiant Collection
Turn the lights on and off, automatically, with this convenient occupancy sensor.