The End Ramps Filler sits at the end of the raceway system when an extra channel is needed.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Specifications
General Info
| Product Type | Fitting | ||
| Material | Plastic | ||
| Application Sector | Commercial, Education, Healthcare | ||
| Product Family / Series / Group | Flex | ||
| Product Line | Connectrac | ||
| Installation Location | Under Carpet | ||
| UPC Number | 810056050337 |
Dimensions
| Product Height US | 0.66 in | ||
| Product Length US | 17.0 in | ||
| Product Width US | 4.2 in | ||
| Product Weight US | 365.0 lb |
Additional Information
| Energy Savings | No |
Technical Information
| Maximum Cables Supported | 8 | ||
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No |
Resources (5)
Cutsheet
Installation Instructions
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TSDLV703PW | Pass and Seymour
700 VA Magnetic Low-Voltage Single Pole/3-Way Dimmer
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWM3GMS4 | adorne Collection
Stainless surface with satin nickel frame, for a trendy industrial touch that’s also sophisticated.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TPCATVI | On-Q
1-Gang Pre-configured Wall Plate with One F-Type Coupler
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SA399OCC10 | Pass and Seymour
Plug and Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SA993WCC10 | Pass and Seymour
Plug and Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SRVMD706DD-B | Ortronics
The SRVM, 7'H x 4''W, Double-Sided (Door and Latch) delivers simplicity, rugged design, versatile support, and PDU mounting.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACD3 | Pass and Seymour
Despard Toggle Switch Screw Terminal 3-Way
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AB2TJ-BK | Wiremold
Connect communication cabling at point-of-use.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3560WH | On-Q
Snap & Go RJ45 Cat 6 T568 A/B Keystone Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3450OR | On-Q
RJ45 Cat 5e T568 A/B Keystone Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3460V0 | On-Q
Our Cat 6 EZ-RJ45 Connector makes it easy to quickly and efficiently terminate wires of any length.
