News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
6AT MULTI-SERVICE CONTROLLED RECEPTACLE EVOLUTION™ RECESSED POKE-THRU FULL ASSEMBLY, FLUSH STYLE COVER
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Colors: Black, Brass, Bronze, Gray, Nickel, Brushed Aluminum, Satin Brass, and Satin Nickel
Product Series: Evolution
Type: Multi-Service
Construction Information
Material 1: Aluminum, Steel, Plastic
Dimensions
Overall Dimensions (US): 7-1/4 DIA X 16-3/4 H
Hole Size: 6"
Country Of Origin
Country Of Origin: UNITED STATES OF AMERICA

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit